********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 24, 2014
*ECN S14-0595, Rev. E
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ461EP D G S 
M1 3 GX S S PMOS W= 7737642u L= 0.25u 
M2 S GX S D NMOS W= 7737642u L= 0.48u
R1 D 3 1.203e-02 5.395e-03 8.414e-06 
CGS GX S 2.282e-09 
CGD GX D 6.272e-11 
RG G GY 2.3
RTCV 100 S 1e6 3.872e-04 -6.104e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 7737642u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.59e-06 NSUB = 4.835e+16 
+ KAPPA = 1.256e-02 NFS = 7.000e+11
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.351e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 61 
+RS = 2.876e-02 N = 1.048e+00 IS = 8.660e-13 
+EG = 1.234e+00 XTI = -1.627e-01 TRS = 3.218e-03 
+CJO = 9.061e-11 VJ = 2.731e+00 M = 6.994e-01 ) 
.ENDS